DWL@DWL10000570138
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
1.4.3.0 | * | 14.03.2024 | 4 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.4.3.0: ID: 783310 Bug fix by splitting the data point ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12 If ConfigOutput12 has a negative value, it will be overwritten in the initscript. By separating ConfigOutput11_12 into ConfigOutput11 and ConfigOutput12,this is prevented and all values are adopted correctly. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(106) Version 1.4.1.0: ID: 721730 Value area extension for unbalanced load constant current asymmetry (K2). A range of values from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 688200 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values,e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 / Support ID: 400305545 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.4.1.0 | * | 06.09.2021 | 4 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02-02 Version 1.4.1.0: ID: 721730 Value area extension for unbalanced load constant current asymmetry (K2). A range of values from 8 to 35 (0.08 to 0.35) is possible Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\62501_1.fw(106) Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 688200 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generatorvoltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 / Support ID:400294065 Frequency measurement improved Plausibility check is morerobust against saddle-shaped signals in the area of the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 / Support ID: 400305545 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalancedload currents above 4 times the nominal current, a fault is no longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.4.0.0 | * | 23.07.2021 | 3 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02-02 Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed:yes Firmware changed: no Version 1.3.0.0: ID: 688200 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaof the zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 / Support ID: 400305545 Problem at startup of the X2X fixed X2X telegrams are no longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.3.0.0 | * | 28.05.2020 | 3 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.3.0.0: ID: 688200 / Support ID: 400268833, 400284558 Configuration parameter implemented to deactivate the evaluation of the current inputs if the generator voltages are missing This prevents a noise at the current inputs being evaluated and leading to incorrect measured values, e.g. when the generator is not connected Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes ID: 688210 / Support ID: 400294065 Frequency measurement improved Plausibility check is more robust against saddle-shaped signals in the areaofthe zero crossing. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688215 / SupportID: 400305545 Problem at startup of the X2X fixed X2X telegrams areno longer forwarded too early to subsequent X2X slaves during the startup phase. Thus, it is no longer possible for a mismatched FW to be loaded to the subsequent X2X slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688220 / Support ID: 400316271 Uneven load monitoring adapted for high unbalanced load currents With unbalanced load currents above 4 times the nominal current, a fault isno longer immediately output Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 688225 additional continuous current tripping characteristics Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 690330 Module documentation revised Data sheet V 1.05 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(105) Version 1.2.0.0: ID: 666915 Adaptations for AutomationStudio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages"or "Phase and line voltages", the "Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.2.0.0 | * | 08.01.2020 | 3 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.2.0.0: ID: 666915 Adaptations for Automation Studio 4.8 Channel description changed: Yes Configuration description changed: Yes Firmware changed: No ID: 674335 Units adapted for display in AS Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phase and line voltages", the "Over voltage of one phase" configuration is incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.1.0.0 | * | 17.07.2019 | 3 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.1.0.0: ID: 646225 / Support ID: 400288465 If the "Over- and undervoltages check method" is configured to "Line voltages" or "Phaseand line voltages", the "Over voltage of one phase" configurationis incorrectly used for generator monitoring for "Over voltage 2 of one phase". Before using this upgrade, it is therefore necessary to check the correct configuration of "Over voltage 2 of one phase" for generator monitoring. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 653970 Module documentation revised Data sheet V1.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(103) Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.0.0.0 | * | 07.11.2018 | 3 MB | EXE | AS4_HW_X20CM0985-02.exe | |
Popis |
V4.2 HW Upgrade (X20CM0985-02) Revision information X20CM0985-02 Version 1.0.0.0: ID: 618420 support for X20CM0985-02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\62501_1.fw(102) |