DWL@DWL10000340117
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
---|---|---|---|---|---|---|
1.4.0.0 | * | 23.07.2021 | 2 MB | EXE | AS4_HW_X20IF1041-1.exe | |
Popis |
V4.0 HW Upgrade (X20IF1041-1) Revision information X20IF1041-1 Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 721245 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(29), 1\42761_1.fw(13) Version 1.3.0.0: ID: 482990 Module documentation revised Data sheet V2.03 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627865 Replacement of the interfacecard in AS "ReplaceHW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717095 New FW V2.14.0.3_29 SDO and PDO transfer possible immediately after ModulOK = TRUE Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(29), 1\42761_1.fw(13) Version 1.2.1.0: ID: 466580 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time(CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466585 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.2.0.0: ID: 459055 / Support ID: 400149579 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.1.3.0: ID: 422290 / Support ID: 400143565 Wrong SDO handling causes in rare cases stop of the Interface card. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(25), 1\42761_1.fw(12) Version 1.1.2.0: ID: 263655 / Support ID: 400069676 Incorrect error message when writing SDOs If an SDO write request on the CAN bus returns error message 0x08000024 (noaccess to flash memory), then this is not received in this form in the nxcomSdoWrite() function block. The nxcomSdoWrite() function incorrectly returns error message 0xC0420028 (general fault during SDO transfer). Channel description changed: No Configuration description changed: No Firmware changed: No ID: 376165 / Support ID: 400129930 Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(24), 1\42761_1.fw(12) Version 1.1.1.1: ID:366170 EPLAN-datas got conformed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12) Version 1.1.0.3: ID: 263645 / Support ID: 400069675 CANopen master doesn't write output data toall slaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel descriptionchanged: No Configuration description changed: No Firmware changed:Yes Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12) Version 1.1.0.1: ID: 259320 Vendor ID changed Module identifies with B+R Vendor ID now Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12) Version 1.0.3.0: ID: 240405 X20 Interface CANopen Master, Configuration of netX cycle time X20 Interface CANopen Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.2.0: ID: 239395 / Support ID: 400051057 Interface module CANopen master: Output datanot written by all CANopen slaves Interface module CANopen master: Output data not written by all CANopen slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.1.0: ID:235825 Interface module CANopen master, first version Interface module CANopen master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.3.0.0 | * | 18.02.2021 | 2 MB | EXE | AS4_HW_X20IF1041-1.exe | |
Popis |
V4.0 HW Upgrade (X20IF1041-1) Revision information X20IF1041-1 Version 1.3.0.0: ID: 482990 Module documentation revised Data sheet V2.03 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 627865 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 717095 New FW V2.14.0.3_29 SDO and PDO transfer possible immediately after ModulOK = TRUE Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(29), 1\42761_1.fw(13) Version 1.2.1.0: ID: 466580 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmwarechanged: No ID: 466585 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.2.0.0: ID: 459055 / Support ID: 400149579 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.1.3.0: ID: 422290 / Support ID: 400143565 Wrong SDO handling causes in rare cases stop of the Interface card. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(25), 1\42761_1.fw(12) Version 1.1.2.0: ID: 263655 / Support ID: 400069676 Incorrect error message when writing SDOs If an SDO write request on the CAN bus returns error message 0x08000024 (noaccess to flash memory), then this is not received in this form in the nxcomSdoWrite() function block. The nxcomSdoWrite() function incorrectly returns error message 0xC0420028 (general fault during SDO transfer). Channel description changed: No Configuration description changed: No Firmware changed: No ID: 376165 / Support ID: 400129930 Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(24), 1\42761_1.fw(12) Version 1.1.1.1: ID: 366170 EPLAN-datas got conformed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12) Version 1.1.0.3: ID: 263645 / Support ID: 400069675 CANopen master doesn't write output data to all slaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12) Version 1.1.0.1: ID: 259320 Vendor ID changed Module identifies with B+R Vendor ID now Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12) Version 1.0.3.0: ID: 240405 X20 Interface CANopen Master, Configuration of netX cycle time X20 Interface CANopen Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.2.0: ID: 239395 / Support ID: 400051057 Interface module CANopen master: Output data not written by all CANopen slaves Interface module CANopen master: Output data not written by all CANopen slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.1.0: ID: 235825 Interface module CANopen master, first version Interface module CANopen master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.2.1.0 | * | 19.02.2016 | 865 KB | EXE | AS4_HW_X20IF1041-1.exe | |
Popis |
V4.0 HW Upgrade (X20IF1041-1) Revision information X20IF1041-1 Version 1.2.1.0: ID: 466580 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466585 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.2.0.0: ID: 459055 / Support ID: 400149579 X20IF1061-1: NetX: Cyclic statusbits wrong when cable is disconnected Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\42761a1.fw(27), 1\42761_1.fw(12) Version 1.1.3.0: ID: 422290 / Support ID: 400143565 Wrong SDO handling causes in rare cases stop of the Interface card. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(25), 1\42761_1.fw(12) Version 1.1.2.0: ID: 263655 / Support ID: 400069676 Incorrect error message when writing SDOs If an SDO write request on the CAN bus returns error message 0x08000024 (noaccess to flash memory), then this is not received in this form in the nxcomSdoWrite() function block. The nxcomSdoWrite() function incorrectly returns error message 0xC0420028 (general fault during SDO transfer). Channel description changed: No Configuration description changed: No Firmware changed: No ID: 376165 / Support ID: 400129930 Frequent transmission of Start command by nxcomNmt function block causing aproblem in mailbox or master Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(24), 1\42761_1.fw(12) Version 1.1.1.1: ID: 366170 EPLAN-datas got conformed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12) Version 1.1.0.3: ID: 263645 / Support ID: 400069675 CANopen master doesn't write output data to all slaves Whenusing a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12) Version 1.1.0.1: ID: 259320 Vendor ID changed Module identifies with B+R Vendor ID now Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12) Version 1.0.3.0: ID: 240405 X20 Interface CANopen Master, Configuration of netX cycle time X20 Interface CANopen Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(18),1\42761_1.fw(12) Version 1.0.2.0: ID: 239395 / Support ID: 400051057 Interface module CANopen master: Output data not written by all CANopen slaves Interface module CANopen master: Output data not written byall CANopen slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.1.0: ID: 235825 Interface module CANopen master, first version Interface module CANopen master, first version Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12) |
|||||
Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
1.1.1.1 | * | 17.03.2014 | 581 KB | EXE | AS4_HW_X20IF1041-1.exe | |
Popis |
V4.0 HW Upgrade (X20IF1041-1) Revision information X20IF1041-1 Version 1.1.1.1: ID: 366170 EPLAN-datas got conformed Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(22), 1\42761_1.fw(12) Version 1.1.0.3: ID: 263645 / Support ID: 400069675 CANopen masterdoesn't write output data to all slaves When using a special configuration with several CANopen slaves the output data is only written to the first slave. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(21), 1\42761_1.fw(12) Version 1.1.0.1: ID: 259320 Vendor ID changed Module identifies with B+R Vendor ID now Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(20), 1\42761_1.fw(12) Version 1.0.3.0: ID:240405 X20 Interface CANopen Master, Configuration of netX cycle time X20 Interface CANopen Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.2.0: ID: 239395 / Support ID: 400051057 Interface module CANopen master: Output data not written by all CANopen slaves Interfacemodule CANopen master: Output data not written by all CANopen slaves Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42761a1.fw(18), 1\42761_1.fw(12) Version 1.0.1.0: ID: 235825 Interface module CANopen master, first version Interface module CANopen master, first version Channel description changed: No Configuration description changed: No Firmwarechanged: Yes Firmware: 1\42761a1.fw(17), 1\42761_1.fw(12) |