DWL@DWL10000135420

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.9.1.1 * 17.07.2015 3 MB EXE AS3.0_HW_X67SC4122.L12.exe
Popis V3.0 HW Upgrade (X67SC4122.L12)

Revision information X67SC4122.L12

Version 1.9.1.1:

ID: 425470
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 425475
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 425480
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmwarechanged: No
Firmware: 2\42918_1.fw(272), 6\42918_1.fw(301)

Version 1.9.0.0:

ID: 286520 / Support ID: 400082173
Diagnostic coverage not relevant for users
Since the parameter "Diagnostic coverage" isn't relevant for users, it was generally removed from the datasheet of all safety modules.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413875
SafeModuleID >300
Now it is possible to set SafeModuleID greater than 300, like describedin the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414030
Channel-Status-Info ON
The default value of the Channel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414190
added parameter "Disable OSSD"
added parameter "Disable OSSD"
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414250
parameter max. Switching Frequency removed
Parameter max. Switching Frequency has no meaning any more.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes

ID: 414295
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosen PLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 414370
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290), 5\42918_1.fw(300)

Version 1.6.0.8:

ID: 388470
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.6.0.7:

ID: 339300
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version1.6.0.5:

ID: 335515
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 335520 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281),4\42918_1.fw(290)

Version 1.6.0.0:

ID: 314285
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.5.0.4:

ID: 303415
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.5.0.3:

ID: 287445
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290270
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281), 4\42918_1.fw(290)

Version 1.4.1.3:

ID: 284655
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281)

Version 1.4.0.3:

ID: 261780
Increase of minimum load to 12mA
The minimum load was increased to 12mA in the documentationErhöhung der Mindestlast auf 12mA
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 2\42918_1.fw(272), 3\42918_1.fw(281)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo