DWL@DWL10000303945

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.11.0.0 * 20.02.2020 3 MB EXE AS3.0_HW_X67BC8321.L12.exe
Popis V3.0 HW Upgrade (X67BC8321.L12)

Revision information X67BC8321.L12

Version 2.11.0.0:

ID: 664430
Adaptations for Automation Studio 4.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 664460
DNA: Hub of PLK BCactive until first IDENT_REQUEST
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665785
ModuleOk of IO module FALSE after warm restart even though the module is working as expected
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 665875
Accessing non-cyclic registers with AsIOAcc while ModuleOk = FALSE preventsmodule from starting/communicating
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 666155
Module documentation revised
Data sheet V2.08
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\43278_1.fw(430), 1\43278_2.fw(430), 1\43278_3.fw(430), 1\43278_4.fw(430)

Version 2.9.3.0:

ID: 639725 / Support ID: 400268096
Alignment of AS output according to the FieldBusDesigner
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(427), 1\43278_2.fw(427),1\43278_3.fw(427), 1\43278_4.fw(427)

Version 2.9.0.0:

ID: 624525
L/A IF LED permanently green although Ethernet activity is taking place on the bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 625035
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629045
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629120
DNA: BC as head-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629195
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(427), 1\43278_2.fw(427), 1\43278_3.fw(427), 1\43278_4.fw(427)

Version 2.8.0.0:

ID: 619235
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 619265
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621710
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 624315
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(426), 1\43278_2.fw(426), 1\43278_3.fw(426), 1\43278_4.fw(426)

Version 2.5.5.0:

ID: 551150
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(421), 1\43278_2.fw(421),1\43278_3.fw(421), 1\43278_4.fw(421)

Version 2.5.4.0:

ID: 540350 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(419), 1\43278_2.fw(419), 1\43278_3.fw(419), 1\43278_4.fw(419)

Version 2.5.3.0:

ID: 523585 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDPis not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(417), 1\43278_2.fw(417), 1\43278_3.fw(417), 1\43278_4.fw(417)

Version 2.5.2.0:

ID: 493935 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(415), 1\43278_2.fw(415), 1\43278_3.fw(415), 1\43278_4.fw(415)

Version 2.5.0.0:

ID: 468190
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468195 / SupportID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468200 / Support ID: 400178654
Safetymodules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468575
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(413), 1\43278_2.fw(413), 1\43278_3.fw(413), 1\43278_4.fw(413)

Version 2.2.1.0:

ID:460140 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460260 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(412), 1\43278_2.fw(412), 1\43278_3.fw(412), 1\43278_4.fw(412)

Version 2.1.0.0:

ID: 385270 / Support ID: 400132264
hwc, hwx adaption
Channel address adapted for fieldbusdesigner
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 439135 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439240 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(400), 1\43278_2.fw(400), 1\43278_3.fw(400), 1\43278_4.fw(400)

Version 2.0.0.1:

ID: 390305 / Support ID: 400129274
Uncommon X2X settingscause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392930 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(211), 1\43278_2.fw(211), 1\43278_3.fw(211), 1\43278_4.fw(211)

Version 2.0.0.0:

ID: 390305 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(210), 1\43278_2.fw(210), 1\43278_3.fw(210), 1\43278_4.fw(210)

Version 1.3.4.0:

ID: 310815 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311035 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(168), 1\43278_2.fw(168), 1\43278_3.fw(168), 1\43278_4.fw(168)

Version 1.3.3.0:

ID: 305175 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305180 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When therewas a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(167), 1\43278_2.fw(167), 1\43278_3.fw(167),1\43278_4.fw(167)

Version 1.3.2.0:

ID: 299000 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(165), 1\43278_2.fw(165), 1\43278_3.fw(165), 1\43278_4.fw(165)

Version 1.3.1.0:

ID: 289030
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(163), 1\43278_2.fw(163), 1\43278_3.fw(163), 1\43278_4.fw(163)

Version 1.3.0.0:

ID: 277190
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277760
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(160), 1\43278_2.fw(160), 1\43278_3.fw(160), 1\43278_4.fw(160)

Version 1.2.3.0:

ID: 268080 / Support ID: 400072663
Error in FPGA cause a problem in the MAC
effect: causes a losingconnection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 268580
New hardwarevariant
New hardware variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(154), 1\43278_2.fw(154), 1\43278_3.fw(154), 1\43278_4.fw(154)

Version 1.2.2.0:

ID: 246365
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(152), 1\43278_2.fw(152), 1\43278_3.fw(152)

Version 1.0.3.0:

ID: 240470 / Support ID: .
Correction of X67BCOnboard Compatible Code
Channel description changed: No
Configuration description changed: Yes
Firmware changed:No
Firmware: 1\43278_1.fw(144)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.9.0.0 * 13.03.2019 3 MB EXE AS3.0_HW_X67BC8321.L12.exe
Popis V3.0 HW Upgrade (X67BC8321.L12)

Revision information X67BC8321.L12

Version 2.9.0.0:

ID: 624525
L/A IF LED permanently green although Ethernet activity is taking place on the bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 625035
Optimization of hub behavior
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629045
Ring redundancy: Cannot address the CN that closes the ring
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629120
DNA: BC ashead-end station switching hub off again
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 629195
Shortened preamble of Ethernet frame leading to incorrectly detected CRC errors
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(427), 1\43278_2.fw(427), 1\43278_3.fw(427), 1\43278_4.fw(427)

Version 2.8.0.0:

ID: 619235
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619265
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621710
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 624315
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC andSL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(426), 1\43278_2.fw(426), 1\43278_3.fw(426), 1\43278_4.fw(426)

Version 2.5.5.0:

ID: 551150
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(421), 1\43278_2.fw(421), 1\43278_3.fw(421), 1\43278_4.fw(421)

Version 2.5.4.0:

ID: 540350 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(419), 1\43278_2.fw(419), 1\43278_3.fw(419), 1\43278_4.fw(419)

Version 2.5.3.0:

ID: 523585 /Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(417), 1\43278_2.fw(417), 1\43278_3.fw(417), 1\43278_4.fw(417)

Version 2.5.2.0:

ID: 493935 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(415), 1\43278_2.fw(415), 1\43278_3.fw(415), 1\43278_4.fw(415)

Version 2.5.0.0:

ID: 468190
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468195 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468200 / Support ID: 400178654
Safety modules in connection with PLK BCs, withonly input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468575
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(413), 1\43278_2.fw(413), 1\43278_3.fw(413), 1\43278_4.fw(413)

Version 2.2.1.0:

ID: 460140 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460260 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(412), 1\43278_2.fw(412), 1\43278_3.fw(412), 1\43278_4.fw(412)

Version 2.1.0.0:

ID: 385270 / Support ID: 400132264
hwc, hwx adaption
Channel address adapted for fieldbusdesigner
Channeldescription changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 439135 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 439240 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(400), 1\43278_2.fw(400), 1\43278_3.fw(400), 1\43278_4.fw(400)

Version 2.0.0.1:

ID: 390305 / Support ID:400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392930 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(211), 1\43278_2.fw(211), 1\43278_3.fw(211), 1\43278_4.fw(211)

Version 2.0.0.0:

ID: 390305 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(210), 1\43278_2.fw(210), 1\43278_3.fw(210), 1\43278_4.fw(210)

Version 1.3.4.0:

ID: 310815 / Support ID: 400097674
POWERLINKV1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 311035 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware:1\43278_1.fw(168), 1\43278_2.fw(168), 1\43278_3.fw(168), 1\43278_4.fw(168)

Version 1.3.3.0:

ID: 305175 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305180 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronouscommunication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(167), 1\43278_2.fw(167), 1\43278_3.fw(167), 1\43278_4.fw(167)

Version 1.3.2.0:

ID: 299000 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(165), 1\43278_2.fw(165), 1\43278_3.fw(165), 1\43278_4.fw(165)

Version 1.3.1.0:

ID: 289030
Certain X2X configurationsdon't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(163), 1\43278_2.fw(163), 1\43278_3.fw(163), 1\43278_4.fw(163)

Version 1.3.0.0:

ID: 277190
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277760
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(160), 1\43278_2.fw(160), 1\43278_3.fw(160), 1\43278_4.fw(160)

Version 1.2.3.0:

ID: 268080 / Support ID: 400072663
Error in FPGA cause a problem inthe MAC
effect: causes a losing connection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 268580
New hardware variant
New hardware variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(154), 1\43278_2.fw(154), 1\43278_3.fw(154), 1\43278_4.fw(154)

Version 1.2.2.0:

ID: 246365
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(152), 1\43278_2.fw(152), 1\43278_3.fw(152)

Version 1.0.3.0:

ID: 240470 / Support ID: .
Correction of X67BCOnboard Compatible Code
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(144)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.8.0.0 * 12.12.2018 3 MB EXE AS3.0_HW_X67BC8321.L12.exe
Popis V3.0 HW Upgrade (X67BC8321.L12)

Revision information X67BC8321.L12

Version 2.8.0.0:

ID: 619235
DNA: PLK hub forwarding for the next node not enabled in rare cases
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 619265
Outputs of I/O modules behind the bus coupler not working in some cases if poll-response chaining active
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 621710
Display of further diagnostic data points in the I / O mapping of the X2X interface from the X67 bus controller
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 624315
Firmwareupdate of X2XLink module at POWERLINK Stations does not work since H4.34
Since H4.34 the firmware update of X2XLink modules connected to X67BC8321-1did not work, if they are connected to POWERLINK-Buscontrollers that have no explicit enable for streaming.

Problem occurs on BC and SL:
X20BC0083 X20cBC0083 < HW-Upgrade 2.2.0.0
X20BC1083 X20cBC1083 < HW-Upgrade 2.5.0.0
X20BC8083 X20cBC8083 < HW-Upgrade 2.5.0.0
X20BC8084 X20cBC8084 < HW-Upgrade 2.5.0.0
X20SL8101 X20cSL8101
X67BC81RT.L12 < HW-Upgrade 2.5.0.0
X67BC8321-1
X67BC8331
X67BC8513.L12
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(426), 1\43278_2.fw(426), 1\43278_3.fw(426), 1\43278_4.fw(426)

Version 2.5.5.0:

ID: 551150
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(421), 1\43278_2.fw(421), 1\43278_3.fw(421), 1\43278_4.fw(421)

Version 2.5.4.0:

ID: 540350 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(419), 1\43278_2.fw(419), 1\43278_3.fw(419), 1\43278_4.fw(419)

Version 2.5.3.0:

ID: 523585 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(417), 1\43278_2.fw(417), 1\43278_3.fw(417), 1\43278_4.fw(417)

Version 2.5.2.0:

ID: 493935 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(415), 1\43278_2.fw(415), 1\43278_3.fw(415), 1\43278_4.fw(415)

Version 2.5.0.0:

ID: 468190
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468195 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 468200 / Support ID: 400178654
Safety modules in connection withPLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468575
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(413), 1\43278_2.fw(413), 1\43278_3.fw(413), 1\43278_4.fw(413)

Version 2.2.1.0:

ID: 460140 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 460260 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\43278_1.fw(412), 1\43278_2.fw(412), 1\43278_3.fw(412), 1\43278_4.fw(412)

Version 2.1.0.0:

ID: 385270 / Support ID: 400132264
hwc, hwx adaption
Channel address adapted for fieldbusdesigner
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 439135 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operationalmode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:439240 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(400), 1\43278_2.fw(400), 1\43278_3.fw(400), 1\43278_4.fw(400)

Version 2.0.0.1:

ID: 390305/ Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392930 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(211), 1\43278_2.fw(211), 1\43278_3.fw(211), 1\43278_4.fw(211)

Version 2.0.0.0:

ID: 390305 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(210), 1\43278_2.fw(210), 1\43278_3.fw(210), 1\43278_4.fw(210)

Version 1.3.4.0:

ID: 310815 / Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311035 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(168), 1\43278_2.fw(168), 1\43278_3.fw(168), 1\43278_4.fw(168)

Version 1.3.3.0:

ID: 305175 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305180 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(167), 1\43278_2.fw(167), 1\43278_3.fw(167), 1\43278_4.fw(167)

Version 1.3.2.0:

ID: 299000 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\43278_1.fw(165), 1\43278_2.fw(165), 1\43278_3.fw(165), 1\43278_4.fw(165)

Version 1.3.1.0:

ID: 289030
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(163), 1\43278_2.fw(163), 1\43278_3.fw(163), 1\43278_4.fw(163)

Version 1.3.0.0:

ID: 277190
Support of 'Multiple Asynchronous Send'
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277760
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configurationdescription changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(160), 1\43278_2.fw(160), 1\43278_3.fw(160), 1\43278_4.fw(160)

Version 1.2.3.0:

ID: 268080 / Support ID: 400072663
Error in FPGA cause a problem in the MAC
effect: causes a losing connection
Channel description changed: No
Configuration description changed: No
Firmwarechanged: Yes

ID: 268580
New hardware variant
New hardware variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(154), 1\43278_2.fw(154), 1\43278_3.fw(154), 1\43278_4.fw(154)

Version 1.2.2.0:

ID: 246365
DNA support; Update behavior on X2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
- new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(152), 1\43278_2.fw(152), 1\43278_3.fw(152)

Version 1.0.3.0:

ID: 240470 / Support ID: .
Correction of X67BCOnboard Compatible Code
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(144)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
2.5.5.0 * 08.09.2017 3 MB EXE AS3.0_HW_X67BC8321.L12.exe
Popis V3.0 HW Upgrade (X67BC8321.L12)

Revision information X67BC8321.L12

Version 2.5.5.0:

ID: 551150
Startup time optimizations
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(421), 1\43278_2.fw(421), 1\43278_3.fw(421), 1\43278_4.fw(421)

Version 2.5.4.0:

ID: 540350 / Support ID: 400202320
BC sporadically not going into Operational due to X2X-bus problems at startup
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(419), 1\43278_2.fw(419), 1\43278_3.fw(419), 1\43278_4.fw(419)

Version 2.5.3.0:

ID: 523585 / Support ID: 400205694
safety modules not switching to operational state
SDO streaming connection via UDP is not always established when PLC and SafeLogic are booted together.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(417), 1\43278_2.fw(417), 1\43278_3.fw(417), 1\43278_4.fw(417)

Version 2.5.2.0:

ID: 493935 / Support ID: 400103115, 400101850, 400154063, 400190752
First POWERLINK UDP ASnd SDO transfert after long time takes up to 5s.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(415), 1\43278_2.fw(415), 1\43278_3.fw(415), 1\43278_4.fw(415)

Version 2.5.0.0:

ID: 468190
optimization of X2X FW updates
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468195 / Support ID: 400177243
X2X FW update of several X2X modules is not working
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 468200 / Support ID: 400178654
Safety modules in connection with PLK BCs, with only input datapoints, are not initialized.by SL
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes

ID: 468575
CiR support
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(413), 1\43278_2.fw(413), 1\43278_3.fw(413), 1\43278_4.fw(413)

Version 2.2.1.0:

ID: 460140 / Support ID: 400168329
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 460260 / Support ID: 400150525
Error 114834 "Fehler interner SLX-Kommandokanal" bei CPU PowerCycle wenn SLX hinter BC
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(412), 1\43278_2.fw(412), 1\43278_3.fw(412), 1\43278_4.fw(412)

Version 2.1.0.0:

ID:385270 / Support ID: 400132264
hwc, hwx adaption
Channel address adapted for fieldbusdesigner
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 439135 / Support ID: 400150496
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 439240 / Support ID: 400128436
I/O modules behind POWERLINK bus controllers no longer achieving Operational mode after multiple power-on cycles
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(400), 1\43278_2.fw(400), 1\43278_3.fw(400), 1\43278_4.fw(400)

Version 2.0.0.1:

ID: 390305 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 392930 / Support ID: 400138511
X2X communication revised
A new firmware for hardware variant 3 (BC-Part) was released.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(211), 1\43278_2.fw(211), 1\43278_3.fw(211), 1\43278_4.fw(211)

Version 2.0.0.0:

ID: 390305 / Support ID: 400129274
Uncommon X2X settings cause permanent boot of bus controller
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(210), 1\43278_2.fw(210), 1\43278_3.fw(210), 1\43278_4.fw(210)

Version 1.3.4.0:

ID: 310815/ Support ID: 400097674
POWERLINK V1: Bug-fix for Up/Downgrade
POWERLINK V1 FW upgrade problem could be accored after PowerOn beginning with HW- Upgrade Version 1.3.1.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 311035 / Support ID: 400051206
Expansion: Link- selector flag
New datapoints:<br/>- RedundancyFirstLinkState<br/>- RedundancySecondLinkState
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(168), 1\43278_2.fw(168), 1\43278_3.fw(168), 1\43278_4.fw(168)

Version 1.3.3.0:

ID: 305175 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller was interrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 305180 / Support ID: 400094368
ACOPOSmulti with SafeMC, asynchronous communication lost
When there was a high load on the CPU, asynchronous communication to the buscontroller wasinterrupted. Restarting the boscontroller restored communication. Loss of asynchronous communication caused the safety-IO to stop.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\43278_1.fw(167), 1\43278_2.fw(167), 1\43278_3.fw(167), 1\43278_4.fw(167)

Version 1.3.2.0:

ID: 299000 / Support ID: 400090781
Problem with FW-Update of IO modules on Powerlink buscontrollers
The firmware update of IO modules does not work in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(165), 1\43278_2.fw(165), 1\43278_3.fw(165), 1\43278_4.fw(165)

Version 1.3.1.0:

ID:289030
Certain X2X configurations don't work
In very rare I/O constellations, the X2X modules don't start
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\43278_1.fw(163), 1\43278_2.fw(163), 1\43278_3.fw(163), 1\43278_4.fw(163)

Version 1.3.0.0:

ID: 277190
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 277760
New X2X datapoints
- NettimeOffsetX2X and NettimeX2X
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(160), 1\43278_2.fw(160), 1\43278_3.fw(160), 1\43278_4.fw(160)

Version 1.2.3.0:

ID: 268080 / Support ID: 400072663
Error in FPGA cause a problem in the MAC
effect: causes a losing connection
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 268580
New hardware variant
New hardware variant 4
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware:1\43278_1.fw(154), 1\43278_2.fw(154), 1\43278_3.fw(154), 1\43278_4.fw(154)

Version 1.2.2.0:

ID: 246365
DNA support; Update behavior onX2X bus of the BC improved
- DNA support (Dynamic Node Allocation)
- faster updating of modules with big FW files on the X2X bus of the BC
-new objects: 20A3h and 2000h/9
- support for Simulation device added
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\43278_1.fw(152), 1\43278_2.fw(152), 1\43278_3.fw(152)

Version 1.0.3.0:

ID: 240470 / Support ID:.
Correction of X67BCOnboard Compatible Code
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\43278_1.fw(144)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo