DWL@DWL10000344435

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.12.0.0 * 28.01.2021 1 MB EXE AS3.0_HW_X20IF1082-2.exe
Popis V3.0 HW Upgrade (X20IF1082-2)

Revision information X20IF1082-2-2

Version 1.12.0.0:

ID: 705080
POWERLINK: Operating mode "Ethernet"
If a POWERLINK interface was operated in operating mode "Ethernet" and connected to a POWERLINK network in this mode, the interface could fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(36364), 1\42915_1.pci(36357), 1\42915a0.epl(142), 1\42915a1.epl(142)

Version 1.11.1.0:

ID: 692860
Support HW variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 693970
Support for automatic DNA configuration from AS 4.9.1
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\42915_0.pci(36108), 1\42915_1.pci(36101),1\42915a0.epl(141), 1\42915a1.epl(141)

Version 1.10.0.0:

ID: 614145 / Support ID: 400286104, 400289594
POWERLINK: Possible failure of already configured CNs if new "chained stations" added during operation
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 644020
Error correction: DNA tree topologies not always started up correctly
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(35852), 1\42915a0.epl(140)

Version 1.9.0.0:

ID: 636510
POWERLINK-Manager: With frequent failure of CN's, which are operated with the optimization "Chained station" it can be happen that failed CN's were not longer adressed by the manager.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(35340), 1\42915a0.epl(138)

Version 1.8.0.0:

ID: 591100
Documentation updated
Version 1.23
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 597825
Cannot connect hardware module to PLK2 interface of X20IF1082-2 in Ethernetmode in AS
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 603490 / Support ID: 400250890
POWERLINK CNs with configuration "Optimization: Minimal latency": No input data received
POWERLINK CNs with configuration "Optimization: Minimal latency" and "Chained station: On" that are not physically present in the network can cause no input data to be received from all CNs with setting "Optimization: Minimal latency".
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(34825), 1\42915a0.epl(136)

Version 1.7.0.0:

ID: 568865
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(34313), 1\42915a0.epl(134)

Version 1.6.0.0:

ID: 539750 / Support ID: 400204420
POWERLINKV2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames weresent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(33545), 1\42915a0.epl(131)

Version 1.5.0.0:

ID: 503425
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504200
Documentation updated
version 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42915_0.pci(32777), 1\42915a0.epl(128)

Version 1.4.0.0:

ID: 443850 / Support ID: 400154848
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(32777), 1\42915a0.epl(128)

Version 1.3.0.0:

ID: 394180 / Support ID: 400135055
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 410330 / Support ID: 400141340
POWERLINK: Switch to Basic Ethernet of ICN at fail of MN
For POWERLNK ICN a switch to basic ethernet mode was build it, so that after a fail of the POWERLINK MN the ICN station could communicate by standard ethernet. In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICN conforms to the POWERLINK specification.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417925
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424025 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424100 / Support ID: 400150240
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed:No
Firmware changed: Yes
Firmware: 1\42915_0.pci(32521), 1\42915a0.epl(127)

Version 1.2.3.0:

ID: 358955
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexedstations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359175 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360195
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360250 / Support ID: -
POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.2.0:

ID: 300415
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 331355 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communicationto fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337465 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface tofail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(30726), 1\42915a0.epl(120)

Version 1.2.1.0:

ID: 274800
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 285960
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(29702), 1\42915a0.epl(116)

Version 1.2.0.0:

ID: 264230
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (used for safety logbook entries) during startup.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(29702), 1\42915a0.epl(116)

Version 1.1.0.2:

ID: 256790 / Support ID: 400057319
POWERLINK: In controlled nodemode, the I/O mapping was not applied when themanager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256945
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265770
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265915
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265870
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" on the same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that are used to measure the timing of the "Chained Station" are not recognized by the iCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(28677), 1\42915a0.epl(112)

Version 1.0.2.0:

ID: 233570
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 234660
New POWERLINK firmware V106
POWERLINK V2 chainedstations: Reconnecting failed stations improved.
LinkOK Datapoint in Operating Mode 'Ethernet' available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware:1\42915_0.pci(27140), 1\42915a0.epl(106)

Version 1.0.1.0:

ID:229290
POWERLINK V2 chained stations: When stations that have failed areadded backinto the POWERLINK cycle, active chained stations fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(26883), 1\42915a0.epl(105)

Version 1.0.0.0:

ID: 194235
Support of X20IF1082-2
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42915_0.pci(26114), 1\42915a0.epl(102)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.7.0.0 * 23.01.2018 1 MB EXE AS3.0_HW_X20IF1082-2.exe
Popis V3.0 HW Upgrade (X20IF1082-2)

Revision information X20IF1082-2

Version 1.7.0.0:

ID: 568865
Support HW-Revision DO
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(34313), 1\42915a0.epl(134)

Version 1.6.0.0:

ID: 539750 / Support ID: 400204420
POWERLINK V2: no asynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(33545), 1\42915a0.epl(131)

Version 1.5.0.0:

ID: 503425
X20-Compact-S support
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 504200
Documentation updated
version 1.22
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\42915_0.pci(32777), 1\42915a0.epl(128)

Version 1.4.0.0:

ID: 443850 / Support ID: 400154848
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(32777), 1\42915a0.epl(128)

Version 1.3.0.0:

ID: 394180 / Support ID: 400135055
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 410330 / Support ID: 400141340
POWERLINK: Switch to Basic Ethernet of ICN at fail of MN
ForPOWERLNK ICN a switch to basic ethernet mode was build it, so that aftera fail of the POWERLINK MN the ICN station could communicate by standard ethernet.In the POWERLINK Standard this state change is not described yet. Now this feature hat to be enabled explicitly therefore the standard behavior of ICN conforms to the POWERLINK specification.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:417925
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID:424025 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, the dropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424100 / Support ID: 400150240
POWERLINK V2:"Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(32521), 1\42915a0.epl(127)

Version 1.2.3.0:

ID: 358955
POWERLINK MN mode:
If "Multiplexing prescale" >= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certain configurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359175 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses may occur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout while writing par. via acyclic channel.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes

ID: 360195
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 360250 / Support ID: -
POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version 1.2.2.0:

ID: 300415
POWERLINK V2 MN mode:
Itwas possible that an undefined state occurred during booting that caused the interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 331355 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337465 / Support ID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(30726), 1\42915a0.epl(120)

Version 1.2.1.0:

ID: 274800
Support of 'Multiple Asynchronous Send'
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes

ID: 285960
POWERLINK V2 CN mode: Asynchronous packets lost when there is a large asynchronous load with large asynchronous frames.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(29702), 1\42915a0.epl(116)

Version 1.2.0.0:

ID: 264230
POWERLINK V2: Large fluctuations of IEEE 1588 Nettime (usedfor safety logbook entries) during startup.
Channel description changed:No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(29702), 1\42915a0.epl(116)

Version 1.1.0.2:

ID: 256790 / Support ID: 400057319
POWERLINK: In controlled node mode, the I/O mapping was not applied when the manager was restarted.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 256945
POWERLINK: The net time is not always transferred correctly to the application.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265770
POWERLINK V2 CN mode: Frequent MN failures result in CPU going into Servicemode.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265915
POWERLINK V2: If the the Ready-Flag was canceled on the network, the ModuleOK was not cleared.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 265870
Warning 32168 "POWERLINK V2: Invalid frame format" on iCN with "Chaned Station" onthe same network
Error correction: When an iCN is used in the same POWERLINK network with a "Chained Station", there may be warnings 32168 in the logger.
The reason for this warning is that the sync response frames that areused to measure the timing of the "Chained Station" are not recognized by theiCN.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(28677), 1\42915a0.epl(112)

Version 1.0.2.0:

ID: 233570
Correction of interchanged LinkOK data points in AS IO mapping
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No

ID: 234660
New POWERLINK firmware V106
POWERLINK V2 chained stations: Reconnecting failed stations improved.
LinkOK Datapoint in Operating Mode 'Ethernet' available.
Channel description changed: Yes
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(27140), 1\42915a0.epl(106)

Version 1.0.1.0:

ID: 229290
POWERLINK V2 chained stations: When stations that have failed are added back into the POWERLINK cycle, active chained stations fail.
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\42915_0.pci(26883), 1\42915a0.epl(105)

Version 1.0.0.0:

ID: 194235
Support of X20IF1082-2
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\42915_0.pci(26114), 1\42915a0.epl(102)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo