DWL@DWL10000344430

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.4.2.0 * 29.05.2017 4 MB EXE AS3.0_HW_X20CP3586.exe
Popis V3.0 HW Upgrade (X20CP3586)

Revision information X20CP3586

Version 1.4.2.0:

ID: 536520 / Support ID: 400204420
POWERLINK V2: noasynchronous frames in mode NMT PRE_OPERATIONAL_1
Because of a timing problem in the firmware it could happen that no asynchronous frames were sent in the mode PRE_OPERATIONAL_1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48939_0.pci(17), 1\48939a0.epl(131)

Version 1.4.0.0:

ID: 497865
Configurable negative temperature display range
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: No

ID: 520790
Module documentation revised
Data sheet V 1.37
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 521655
Correct setting of ETH-parameters when replacing the CPU
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\48939_0.pci(17), 1\48939a0.epl(129)

Version 1.3.2.0:

ID: 490210
Additional info data points FirmwareVersion and HardwareVariant
Channel description changed: Yes
Configuration description changed: No
Firmware changed: No
Firmware: 1\48939_0.pci(17), 1\48939a0.epl(129)

Version 1.3.0.0:

ID: 462610
IP packets with multicast addresses not received by POWERLINK interface (problem only occurs with Automation Runtime versions <A4.23)
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 462710
Update online help
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 462800 / Support ID: 400134699
Reduced X2X susceptibility to disturbances
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 462875 / Support ID: 400164226
Corrected DRAM sizes in documentation
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48939_0.pci(17), 1\48939a0.epl(129)

Version 1.2.0.0:

ID: 443705 / Support ID: 400154848
IP packets with multicast addresses not received by the POWERLINK interface
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 445135
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmwarechanged: No
Firmware: 1\48939_0.pci(15), 1\48939a0.epl(128)

Version 1.1.1.0:

ID: 434150
Documentation changed
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48939_0.pci(15), 1\48939a0.epl(127)

Version 1.1.0.0:

ID: 380887
Support Bonding feature
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 386680
Documentation: enhancements and corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 413270 / Support ID: 400138730
POWERLINK V2: "Controlled node" mode
In networks with heavy SoC jitter, thedropping out of an SoC sometimes caused a permanent freezing of the input data on the controlled node.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417160
Enhancement ECAD data
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 417235
Support of Poll Response Chaining on iCN
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 417430
Optimized EMC characteristics for GL
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes

ID: 423325 / Support ID: 400150240
POWERLINK V2: "Controlled node" mode
After a POWERLINK manager failed, the controlled node sometimes registered with an incorrect NMT status in the ident response.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48939_0.pci(15), 1\48939a0.epl(127)

Version 1.0.4.0:

ID: 344995 / Support ID: -
POWERLINK V1 MN mode: "Nettime SoC" is not increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 345645
POWERLINK V1 MN mode
Error correction: Cyclic input data and net time toggle between the last two received values when CNs drop out.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359040
POWERLINK MN mode:
If "Multiplexing prescale" &gt;= 9, then the input data of the multiplexed stations that were configured in the last "network cycle" were not transferred in certainconfigurations.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 359285 / Support ID: 400113446
POWERLINK V2 MN mode:
Asynchronous connection losses mayoccur as a result of high asynchronous loads on the POWERLINK network and high loads on the CPU.
This could maintain you to an error 32205 Timeout whilewriting par. via acyclic channel.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

Version1.0.3.0:

ID: 338595 / Support ID: 400113132
Half-duplex Ethernet connections are not detected when using "Ethernet" operating mode with baud rate "100 MBit auto". This reduces total data throughput.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48939_0.pci(11), 1\48939a0.epl(123)

Version 1.0.2.0:

ID: 332415 / Support ID: 400092134
POWERLINK V1: If the "Activate Ethernet communication off" option is enabled, asynchronous POWERLINK communication fails in some circumstances.
The following configuration may cause asynchronous communication to fail:

- POWERLINK V1
- "Activate Ethernet communication off"
- POWERLINK CNs on the network that also support POWERLINK V2

This upgrade can be installed to resolve this problem. It is also possible toset "Activate Ethernet communication" to "On".
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 336755
POWERLINK V2 MN mode:
It was possible that an undefined state occurred during booting that causedtheinterface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 337480 / SupportID: 400108118
POWERLINK V2 CN mode
It was possible that an undefined state occurred during booting that causedthe interface to fail.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\48939_0.pci(11), 1\48939a0.epl(120)

Version 1.0.1.4:

ID: 307295
Enhancement English online-help and error corrections
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\48939_0.pci(11), 1\48939a0.epl(117)

Version 1.0.1.3:

ID: 285165
Support X20CP3586
First Version
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\48939_0.pci(11), 1\48939a0.epl(117)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo