DWL@DWL10000302985

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.4.0.0 * 17.12.2019 1 MB EXE AS2.6_HW_X20IF1091-1.exe
Popis V2.6 HW Upgrade (X20IF1091-1)

Revision information X20IF1091-1

Version 1.4.0.0:

ID: 664790 / Support ID: 400303601
PCI bus, when asynchronously accessed, is released at wrong time
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12294), 1\9509_1.fw(12294)

Version 1.3.0.0:

ID: 633185
Support for new hardware - variant 1
Channeldescription changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12038), 1\9509_1.fw(12038)

Version 1.2.0.0:

ID: 396215
X20IF1091-1: StationAtBusEnd = 1 instead of 0 when X2XLink
The data point StationAtBusEnd of the X2XLink interface on the X20IF1091-1 showed value 1 when no X2XLink cable was connected tothe interface.
Now the value is correctly 0 in this case.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10758)

Version 1.1.1.0:

ID: 395800 / Support ID: 400136275
Error asynchronous X2X communicationresolved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10502)

Version 1.1.0.0:

ID: 305665 / Support ID: 400095196
optimization X2X update

this feature works in combination with X20BC1083 upgrade version >=2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 377460
Correction FW-update on X2X-bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 385860
expantion of X2X data points
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 388765 /Support ID: 400136275
asynchronous X2X communication modified
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(10246)

Version 1.0.2.0:

ID: 160542 / Support ID: 400072979
NetTime Support
NetTime Support
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(8453)

Version 1.0.1.3:

ID: 271210
Corrected X2X master configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)

Version 1.0.1.0:

ID: 160900
New Firmware V32
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.3.0.0 * 04.06.2019 1 MB EXE AS2.6_HW_X20IF1091-1.exe
Popis V2.6 HW Upgrade (X20IF1091-1)

Revision information X20IF1091-1

Version 1.3.0.0:

ID: 633185
Support for new hardware - variant 1
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(12038), 1\9509_1.fw(12038)

Version 1.2.0.0:

ID: 396215
X20IF1091-1: StationAtBusEnd = 1 instead of 0 when X2XLink
The data point StationAtBusEnd of theX2XLink interface on the X20IF1091-1 showed value 1 when no X2XLink cable wasconnected to the interface.
Now the value is correctly 0 in this case.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10758)

Version 1.1.1.0:

ID: 395800 / Support ID: 400136275
Error asynchronous X2X communication resolved
Channel description changed: No
Configurationdescription changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10502)

Version 1.1.0.0:

ID: 305665 / Support ID: 400095196
optimization X2X update

this feature works in combination with X20BC1083 upgrade version >=2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 377460
Correction FW-update on X2X-bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 385860
expantion of X2X data points
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 388765 / Support ID: 400136275
asynchronous X2X communication modified
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(10246)

Version 1.0.2.0:

ID: 160542 / Support ID: 400072979
NetTime Support
NetTime Support
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(8453)

Version 1.0.1.3:

ID: 271210
Corrected X2X master configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)

Version 1.0.1.0:

ID: 160900
New Firmware V32
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.2.0.0 * 18.11.2014 523 KB EXE AS2.6_HW_X20IF1091-1.exe
Popis V2.6 HW Upgrade (X20IF1091-1)

Revision information X20IF1091-1

Version 1.2.0.0:

ID: 396215
X20IF1091-1: StationAtBusEnd = 1 instead of 0 when X2XLink
The data point StationAtBusEnd of the X2XLink interface on the X20IF1091-1 showed value 1 when no X2XLink cable was connected tothe interface.
Now the value is correctly 0 in this case.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10758)

Version 1.1.1.0:

ID: 395800 / Support ID: 400136275
Error asynchronous X2X communicationresolved
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(10502)

Version 1.1.0.0:

ID: 305665 / Support ID: 400095196
optimization X2X update

this feature works in combination with X20BC1083 upgrade version >=2.0.0.0
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 377460
Correction FW-update on X2X-bus
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 385860
expantion of X2X data points
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 388765 /Support ID: 400136275
asynchronous X2X communication modified
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(10246)

Version 1.0.2.0:

ID: 160542 / Support ID: 400072979
NetTime Support
NetTime Support
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\9509_0.fw(8453)

Version 1.0.1.3:

ID: 271210
Corrected X2X master configuration
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)

Version 1.0.1.0:

ID: 160900
New Firmware V32
Channel description changed:No
Configuration description changed: No
Firmware changed: No
Firmware: 1\9509_0.fw(8196)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo