APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)

DWL@DWL10000202067

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.20 * 23.07.2021 705 KB ZIP UPG_APC810_MTCX_V0120.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller Reset
are supported starting with the MTCX PX32 V00.12 and MTCX FPGA
V00.09 combination (inkluded in APC810 MTCX Upgrade Disk
V00.05).

----------------------------------------------------------------
Version 01.20 / 05/21/2021 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.20 NEW
README.txt 01.20 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30
0026#0.FW (PC8P) 01.09
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.25 NEW
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.17 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.09 NEW
0036#0.FP (AP9x3 SDLR) 03.16 NEW
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0034#0.fp (AP830 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

0036#0.fp (AP9x3/AP9xD/AP1000/AP5000 SDLR Firmware):
- Bugfix: fixed sporadical USB problems, actually only seen with
15m SDL cables.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.18 * 22.05.2018 706 KB ZIP UPG_APC810_MTCX_V0118.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal
V00.10 with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link
Receiver (5DLSDL.1000-00) with firmware version higher
or equal V01.04. In this combination a Daisy Chain mode is
not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit
(e.g.: 5AC600.UPSB-00) is connected to the system, the
battery unit must be disconnected or the Power button must
be pressed (to set the system in standby mode) after
the upgrade of the MTCX or SDLT is done, but before
the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller
Reset are supported starting with the MTCX PX32 V00.12
and MTCX FPGA V00.09 combination (inkluded in
APC810 MTCX Upgrade Disk V00.05).

----------------------------------------------------------------
Version 01.18 / 04/24/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.18 NEW
README.txt 01.18 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30
0026#0.FW (PC8P) 01.09 NEW
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.16 NEW
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.07
0036#0.FP (AP9x3 SDLR) 03.15 NEW
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0026#0.FW (MTCX PX32 (PC8P)):
- After a system Power On, it could happen in very rare cases
that a integrated keyboard of a panel is not recognized
sporadically under Windows XP.

0018#0.fp (AP800 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB devices.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for 5AP1181.1505-000.
- Support for Customer Panel Interface A.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.17 * 23.05.2017 701 KB ZIP UPG_APC810_MTCX_V0117.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal
V00.10 with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link
Receiver (5DLSDL.1000-00) with firmware version higher
or equal V01.04. In this combination a Daisy Chain mode is
not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit
(e.g.: 5AC600.UPSB-00) is connected to the system, the
battery unit must be disconnected or the Power button must
be pressed (to set the system in standby mode) after
the upgrade of the MTCX or SDLT is done, but before
the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller
Reset are supported starting with the MTCX PX32 V00.12
and MTCX FPGA V00.09 combination (inkluded in
APC810 MTCX Upgrade Disk V00.05).

----------------------------------------------------------------
Version 01.17 / 04/12/2017 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.17 NEW
README.txt 01.17 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30
0026#0.FW (PC8P) 01.07
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.07 NEW
0036#0.FP (AP9x3 SDLR) 03.14 NEW
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP830,
may cause a sporadic crash of the USB hub on AP830.
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Optimized SDL-Link syncronization.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.16 * 09.06.2016 696 KB ZIP UPG_APC810_MTCX_V0116.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade process !!!

2. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.: 5AC600.UPSB-00) is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX or SDLT is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller Reset are supported starting with the MTCX PX32 V00.12 and MTCX FPGA V00.09 combination (inkluded in APC810 MTCX Upgrade Disk V00.05).

----------------------------------------------------------------
Version 01.16 / 05/04/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.16 NEW
README.txt 01.16 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30
0026#0.FW (PC8P) 01.07
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23 NEW
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.13 NEW
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).
- Optimized SDL-Link start-up phase.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Bugfix: sporadic problem during USB detection with USB1.1
devices (e.g.: USB keyboard).

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.15 * 04.02.2016 693 KB ZIP UPG_APC810_MTCX_V0115.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade process !!!

2. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.: 5AC600.UPSB-00) is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX or SDLT is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller Reset are supported starting with the MTCX PX32 V00.12 and MTCX FPGA V00.09 combination (inkluded in APC810 MTCX Upgrade Disk V00.05).

----------------------------------------------------------------
Version 01.15 / 01/26/2016 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.15 NEW
README.txt 01.15 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30 NEW
0026#0.FW (PC8P) 01.07
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.22 NEW
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.12 NEW
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0016#1.FP (AP900 SDLR Firmware):
- Bugfix: fast plug and unplug of a USB device on AP900, may cause a sporadic crash of the USB hub on AP900.
- Bugfix: AP900 with keys (key init).
- Optimized measurement for SDL cable lenght.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for AP5000 Key Extensions.
- Optimized measurement for SDL cable lenght.
- Optimized Display On/Off timing.

MTCXSVC:
- Support for Realtime Environment setting on APC2100/PPC2100.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.14 * 15.06.2015 691 KB ZIP UPG_APC810_MTCX_V0114.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade process !!!

2. The Update of the SDLR Firmware is only possible, if the Automation Panel with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version smaller or equal V00.10 with Automation Panel Link Transceiver (5DLSDL.1000-01) or Automation Panel Link Receiver (5DLSDL.1000-00) with firmware version higher or equal V01.04. In this combination a Daisy Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.: 5AC600.UPSB-00) is connected to the system, the battery unit must be disconnected or the Power button must be pressed (to set the system in standby mode) after the upgrade of the MTCX or SDLT is done, but before the required Power Off/On is done. Otherwise the firmware upgrade is not complete, because the UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller Reset are supported starting with the MTCX PX32 V00.12 and MTCX FPGA V00.09 combination (inkluded in APC810 MTCX Upgrade Disk V00.05).

----------------------------------------------------------------
Version 01.14 / 12.05.2015 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.14 NEW
README.txt 01.14 NEW
CONFIG.sys 01.14 NEW
AUTOEXEC.bat 01.14 NEW
MTCXSVC.exe 10.20 NEW
0026#0.FW (PC8P) 01.07
0026#0.FP (PC8F) 01.12 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.06
0036#0.FP (AP9x3 SDLR) 03.11 NEW
PRG9x30.bat 01.14 NEW
PRG9x38.bat 01.14 NEW

Change(s)
0026#0.FP (MTCX FPGA (PC8F)):
- Support for Diagnoseinterface.

0036#0.fp (AP9x3/AP9xD/AP1000 SDLR Firmware):
- Support for Panels with external backlight LED driver (e.g.: AP1000).

MTCXSVC:
- Support for devices with Parent ID.
- Support for AP900 series with SDL3

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.13 * 22.11.2013 463 KB ZIP UPG_APC810_MTCX_V0113.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.13 / 12.11.2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.13 NEW
README.txt 01.13 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 09.40 NEW
0026#0.FW (PC8P) 01.07 NEW
0026#0.FP (PC8F) 01.11 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)
0026#0.FP (MTCX FPGA (PC8F)):
- Optimized backlight control.

0026#0.FW (MTCX PX32 (PC8P)):
- Optimized fan control.

MTCXSVC:
- Support for PP500, APC510/511, APC910, PPC900 and AP9x3 series.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.12 * 29.07.2013 438 KB ZIP UPG_APC810_MTCX_V0112.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.12 / 23.07.2013 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.12 NEW
README.txt 01.12 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.31
0026#0.FW (PC8P) 01.06 NEW
0026#0.FP (PC8F) 01.10 NEW
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)
0026#0.FW (MTCX PX32 (PC8P)):
- The last productions lots of the Intel 82573L ethernet controller shows a changed characteristic diagram for the internal temperature sensor. This behaviour ends in a to high shown temperature for the "ETH2 controller" sensor. The characteristic diagram for the ETH2 controller is adapted, therefore a plausible value for the ETH2 controller temperature is shown again.

0026#0.FP (MTCX FPGA (PC8F)):
- Bugfix: PCI Bus Master. It was only possible to write the Win7 Configspace with 32Bit access.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.11 * 21.11.2012 438 KB ZIP UPG_APC810_MTCX_V0111.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.


----------------------------------------------------------------
Version 01.11 / 25.10.2012 !MANDATORY UPDATE!
----------------------------------------------------------------

Contents
LIESMICH.txt 01.11 NEW
README.txt 01.11 NEW
CONFIG.sys 01.00
AUTOEXEC.bat 01.00
MTCXSVC.exe 05.31
0026#0.FW (PC8P) 01.05
0026#0.FP (PC8F) 01.09
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.19
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.15
9268_0.FW (UPSI) 01.50 NEW
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18

Change(s)

9268_0.FW (Firmware Add-On UPS):
- Trickle charge control is optimized and adapted for the Atmel controllers with revisions A, B and C.
- Current monitoring implemented. The maximum allowed current in charge and discharge case is monitored. If the critical limit exceeds for a defined time, the UPS will be turned off to avoid a damage of the UPS.

ATTENTION!
Possible upgrade problems and version dependency, see Readme.txt.
Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
V1.19 * 24.10.2018 707 KB ZIP UPG_APC810_MTCX_V0119.zip
Popis APC810 Firmware Upgrade (MTCX, SDLT, SDLR, UPS)


Upgrade for MTCX, SDLT, SDLR and UPSI Firmware.

----------------------------------------------------------------
ATTENTION! Possible upgrade problems and version dependency
----------------------------------------------------------------

1. Do not reset or power off the device during the upgrade
process !!!

2. The Update of the SDLR Firmware is only possible, if the
Automation Panel with Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) is connected.

3. It is not possible to mix Automation Panel Link Transceiver
(5DLSDL.1000-01) or Automation Panel Link Receiver
(5DLSDL.1000-00) with firmware version smaller or equal V00.10
with Automation Panel Link Transceiver (5DLSDL.1000-01) or
Automation Panel Link Receiver (5DLSDL.1000-00) with firmware
version higher or equal V01.04. In this combination a Daisy
Chain mode is not possible.

4 .If a UPS (e.g.: 5AC600.UPSI-00) + Batteryunit (e.g.:
5AC600.UPSB-00) is connected to the system, the battery unit
must be disconnected or the Power button must be pressed (to
set the system in standby mode) after the upgrade of the MTCX
or SDLT is done, but before the required Power Off/On is done.
Otherwise the firmware upgrade is not complete, because the
UPS will provide the system with power.

5. The function Legacy mouse support and keyboard controller Reset
are supported starting with the MTCX PX32 V00.12 and MTCX FPGA
V00.09 combination (inkluded in APC810 MTCX Upgrade Disk
V00.05).

----------------------------------------------------------------
Version 01.19 / 09/19/2018 / MIK !MANDATORY UPDATE!
----------------------------------------------------------------

Content
LIESMICH.txt 01.19 NEW
README.txt 01.19 NEW
CONFIG.sys 01.14
AUTOEXEC.bat 01.14
MTCXSVC.exe 10.30
0026#0.FW (PC8P) 01.09
0026#0.FP (PC8F) 01.12
0016#0.FP (SDLR) 00.13
0016#1.FP (SDLR) 01.23
0025#0.FP (PC8S) 00.06
0018#0.FP (SDL8) 01.16
9268_0.FW (UPSI) 01.50
24350103.bin (UPSBSET) 01.03
PRGMTCX.bat 01.00
PRGSDLR0.bat 01.16
PRGSDLR1.bat 01.16
PRGSDLR2.bat 01.16
PRGSDLR3.bat 01.16
PRGSDLR.bat 01.16
PRGSDLR8.bat 01.16
PRGSDLR9.bat 01.16
PRGSDLRA.bat 01.16
PRGSDLRB.bat 01.16
PRGSDLRL.bat 01.16
PRGPC8S.bat 01.00
PRGUPSI.bat 01.16
PRGBAT1.bat 01.18
0034#0.FP (AP830) 02.08 NEW
0036#0.FP (AP9x3 SDLR) 03.15
PRG9x30.bat 01.14
PRG9x38.bat 01.14

Change(s)
0034#0.FP (AP830 SDLR Firmware):
- Bugfix: If the AP830 is operated in DVI mode and the USB
is connected over several USB hubs, it can sporadically occur
that the USB connection breaks off for a short time.

ATTENTION!
Possible upgrade problems and version dependency, see above.
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo